SLAU292G November 2009 – July 2015
This chapter describes the software that is included in the eZ430-Chronos kit. Different projects and PC user interfaces are available:
Many features of the eZ430-Chronos kit are based on TI's SimpliciTI protocol stack. However, the Chronos module can also be used as a heart-rate monitor. For this purpose, the BlueRobin™ ultralow-power protocol stack can be used. (1) is implemented on the wrist module and USB access point. The protocol stacks are selected automatically, depending on which feature is used.