SLAU292G November 2009 – July 2015
Designator | Value | Tolerance | Footprint | Description | Manufacturer |
C1 | 2.2 nF | ±10%, X7R | 402 | Capacitor SMD | |
C2 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C3 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C4 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C5 | 470 nF | ±10%, X5R | 402 | Capacitor SMD | |
C6 | 220 nF | ±10%, X5R | 402 | Capacitor SMD | |
C7 | 220 nF | ±10%, X5R | 402 | Capacitor SMD | |
C8 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C9 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C10 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C11 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C12 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C13 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C14 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C15 | 15 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C16 | 15 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C17 | N.A. | ||||
C18 | 1.8 pF | ±0.1pF, COG/NP0 | 402 | Capacitor SMD | Johanson 500R07S1R8BV4 |
C20 | 10 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C21 | 10 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C22 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C23 | 1.0 µF | ±10%, X5R | 402 | Capacitor SMD | |
C24 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C25 | 1.0 µF | ±10%, X5R | 402 | Capacitor SMD | |
D1 | green | 603 | LED SMD | ||
E1 | 0433AT62A0020 | Chip Antenna 433MHz | Johanson | ||
L1 | 18 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C18NJV6 |
P1 | USB Type A | USB Plug | e.g. Lumberg 241007 | ||
PCB1 | CUSTOM, solder stop white | PCB, 4 layers, 0.8 mm thick | |||
R1 | 47k | ±5% | 402 | Resistor SMD | |
R2 | 270R | ±5% | 402 | Resistor SMD | |
R3 | N.A. | ||||
R4 | 1M | ±5% | 402 | Resistor SMD | |
R5 | 1.4k | ±5% | 402 | Resistor SMD | |
R6 | 27R | ±5% | 402 | Resistor SMD | |
R7 | 27R | ±5% | 402 | Resistor SMD | |
R8 | 100R | ±5% | 402 | Resistor SMD | |
R9 | 56k | ±1% | 402 | Resistor SMD | |
R10 | 0R | ±5% | 402 | Resistor SMD | |
R11 | 0R | ±5% | 402 | Resistor SMD | |
U1 | MSP430F5509IRGZR | QFN48 | MCU | TI | |
U2 | CC1101RTKR | QLP20 | ISM Transceiver | TI | |
U3 | 0433BM15A0001 | Balun 433MHz | Johanson | ||
U4 | TPD2E001DRLR | DRL5 | ESD Protection | TI | |
U5 | TPS78225DDCR | TSOT23-5 | Linear Regulator | TI | |
Y1 | 26MHz, CL=10pF, ESR≤40Ω | ±10ppm | 3.2 x 2.5 mm2 | Crystal SMD | Epson TSX3225-X1E000021014300 |
Y2 | 32.768kHz, CL=12.5pF, ESR≤80kΩ | ±20ppm | 1.5x1.5x6.7mm | Crystal SMD | MicroCrystal MS3V-T1R |