SLAU292G November 2009 – July 2015
To edit and download code to the CC430 device used inside the eZ430-Chronos module, Code Composer Studio v5.5 Core Edition or the IAR Embedded Workbench KickStart 5.60.2 must be installed.
NOTE
The eZ430-Chronos firmware projects are provided for both Code Composer Studio and IAR Embedded Workbench, the user has the option to select the IDE of their choice.
Currently IAR Embedded Workbench is only available for Windows. CrossWorks from Rowley Associates supports Linux and MacOS, but requires manual project setup. MSPGCC may be used for Linux as well.