SLAU292G November 2009 – July 2015
To restore or modify the original Chronos module projects, the source code must be installed. This happens during the installation of the demo software package (SLAC341), which contains two different sets of examples. Code Composer Studio v5.5 or the IAR Workbench can be used, regardless if code limited or not.