SLAU292G November 2009 – July 2015
Designator | Value | Tolerance | Footprint | Description | Manufacturer |
---|---|---|---|---|---|
C1 | 47 µF | ±20% | TAJ-A | Capacitor SMD | Tantalum, height max. 1.6 mm |
C2 | 47 µF | ±20% | TAJ-A | Capacitor SMD | Tantalum, height max. 1.6 mm |
C3 | 47 µF | ±20% | TAJ-A | Capacitor SMD | Tantalum, height max. 1.6 mm |
C4 | 4.7 µF | ±20%, X5R | 603 | Capacitor SMD | |
C5 | 470 nF | ±10%, X5R | 402 | Capacitor SMD | |
C6 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C7 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C8 | 15 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C9 | 15 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C10 | 10 nF | ±10%, X7R | 402 | Capacitor SMD | |
C11 | 2.2 pF | ±0.25 pF, COG/NP0 | 402 | Capacitor SMD | |
C12 | 10 nF | ±10%, X7R | 402 | Capacitor SMD | |
C13 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C14 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C15 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C16 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C17 | N.A. | ||||
C18 | N.A. | ||||
C19 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C20 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C21 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
C22 | 2.2 nF | ±10%, X7R | 402 | Capacitor SMD | |
C23 | 100 nF | ±10%, X5R or X7R | 402 | Capacitor SMD | |
D1 | 1SS355 | SOD323 | Diode SMD | ||
D2 | 1SS355 | SOD323 | Diode SMD | ||
L1 | 12 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C12NJV4 |
L2(R) | 0R | ±5% | 402 | Resistor SMD | |
L3 | 18 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C18NJV4 |
L4 | 35mH, RDC≤250Ω, IDC≥1mA | ±10% | Inductor Coil | ||
L5 | 100 nH | ±10% | 402 | Inductor Monolithic SMD | |
L6 | 4 mH, RDC≤100Ω, IDC≥10mA | ±10% | Inductor Coil | ||
P1 | Female Header 1.27mm | Connector SMD | e.g. MPE-Garry BL SMD 91-06 | ||
PCB1 | CUSTOM, solder stop white | PCB, 4 layers, 0.6 mm thick | |||
Q1 | BC846BW or BC847BW | SOT323 | Bipolar Transistor NPN SMD | ||
Q2 | BC846BW or BC847BW | SOT323 | Bipolar Transistor NPN SMD | ||
Q3 | BC846BW or BC847BW | SOT323 | Bipolar Transistor NPN SMD | ||
Q4 | BC846BW or BC847BW | SOT323 | Bipolar Transistor NPN SMD | ||
Q5 | NTR4101P | SOT23 | P-Channel MOSFET SMD | ||
R1 | 470R | ±5% | 402 | Resistor SMD | |
R2 | 47k | ±5% | 402 | Resistor SMD | |
R3 | 56k | ±1% | 402 | Resistor SMD | |
R4 | 47k | ±5% | 402 | Resistor SMD | |
R5 | 10k | ±5% | 402 | Resistor SMD | |
R6 | 10k | ±5% | 402 | Resistor SMD | |
R7 | 10k | ±5% | 402 | Resistor SMD | |
R8 | 10k | ±5% | 402 | Resistor SMD | |
R9 | 100k | ±5% | 402 | Resistor SMD | |
U1 | CC430F6137IRGC | QFN64 | MCU with ISM Transceiver | TI | |
U2 | 0433BM15A0001 | Balun 433MHz | Johanson | ||
U3 | BMA250 | LGA12 | Acceleration Sensor SPI | Bosch Sensortec | |
U4 | HKA5403Q-30 | DIE | EL Driver | ||
U5 | BMP085 | Pressure Sensor I2C | Bosch Sensortec | ||
Y1 | 32.768kHz, CL=12.5pF, ESR≤80kΩ | ±20ppm | 3.2 x 1.5mm2 | Crystal SMD | Microcrystal CM7V-T1A |
Y2 | 26MHz, CL=10pF, ESR≤40Ω | ±10ppm | 3.2 x 2.5 mm2 | Crystal SMD | Epson TSX3225-X1E000021014300 |