SLAU292G November 2009 – July 2015
Full sources of the eZ430-Chronos Control Center and eZ430-Chronos Data Logger are available in the eZ430-Chronos software packages for Windows SLAC341 and Linux SLAC388. The sources are copied to the PC during the software installation. The graphical user interfaces are based on TCL/Tk.