SLAU292G November 2009 – July 2015
Designator | Value | Tolerance | Footprint | Description | Manufacturer |
---|---|---|---|---|---|
C1 | 47 µF | ±20% | TAJ-A | Capacitor SMD | Tantalum, height max. 1.6 mm |
C2 | 47 µF | ±20% | TAJ-A | Capacitor SMD | Tantalum, height max. 1.6 mm |
C3 | 47 µF | ±20% | TAJ-A | Capacitor SMD | Tantalum, height max. 1.6 mm |
C4 | 4.7 µF | ±20%, X5R | 603 | Capacitor SMD | |
C5 | 470 nF | ±10%, X5R | 402 | Capacitor SMD | |
C6 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C7 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C8 | 15 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C9 | 15 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C10 | 10 nF | ±10%, X7R | 402 | Capacitor SMD | |
C11 | 2.2 pF | ±0.25 pF, COG/NP0 | 402 | Capacitor SMD | |
C12 | 10 nF | ±10%, X7R | 402 | Capacitor SMD | |
C13 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C14 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C15 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C16 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C17 | 3.9 pF | ±0.1 pF, COG/NP0 | 402 | Capacitor SMD | Johanson 500R07S3R9BV4 |
C18 | 3.9 pF | ±0.1 pF, COG/NP0 | 402 | Capacitor SMD | Johanson 500R07S3R9BV4 |
C19 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C20 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C21 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C22 | 2.2 nF | ±10%, X7R | 402 | Capacitor SMD | |
C26 | 470 nF | ±10%, X5R | 402 | Capacitor SMD | |
C27 | 470 nF | ±10%, X5R | 402 | Capacitor SMD | |
C28 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
D1 | 1N4148 | 805 | Diode SMD | ||
D2 | 1N4148 | 805 | Diode SMD | ||
L1 | 12 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C12NJV4 |
L2 | 27 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C27NJV4 |
L3 | 27 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C27NJV4 |
L4 | 4.7 nH | ±0.3nH | 402 | Inductor Monolithic SMD | Johanson L-07C4N7SV4 |
L5 | 35 mH, RDC≤250Ω, IDC≥1mA | ±10% | Inductor Coil | ||
L6 | 100 nH | ±10% | 402 | Inductor Monolithic SMD | |
L7 | 4mH, RDC≤100Ω, IDC≥10mA | ±10% | Inductor Coil | ||
L8 | 18 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C18NJV4 |
P1 | Female Header 1.27mm | Connector SMD | for example, MPE-Garry BL SMD 91-06 | ||
PCB1 | CUSTOM, solder stop black | PCB, 4 layers, 0.6 mm thick | |||
Q1 | BC846BW or BC847BW | SOT323 | Bipolar Transistor NPN SMD | ||
Q2 | BC846BW or BC847BW | SOT323 | Bipolar Transistor NPN SMD | ||
Q3 | BC846BW or BC847BW | SOT323 | Bipolar Transistor NPN SMD | ||
R2 | 47k | ±5% | 402 | Resistor SMD | |
R3 | 56k | ±1% | 402 | Resistor SMD | |
R4 | 47k | ±5% | 402 | Resistor SMD | |
R5 | 47k | ±5% | 402 | Resistor SMD | |
R7 | 10k | ±5% | 402 | Resistor SMD | |
R8 | 10k | ±5% | 402 | Resistor SMD | |
R9 | 10k | ±5% | 402 | Resistor SMD | |
U1 | CC430F6137IRGC | QFN64 | MCU with ISM Transceiver | TI | |
U3 | CMA3000-D01 | WLP | Acceleration Sensor SPI | VTI | |
U4 | HKA5403Q-30 | DIE | EL Driver | ||
U5 | SCP1000-D11 | Pressure Sensor I2C | VTI | ||
Y1 | 32.768kHz, CL=12.5pF, ESR≤80kΩ | ±20ppm | 3.2 x 1.5 mm2 | Crystal SMD | Microcrystal CC7V-T1A |
Y2 | 26MHz, CL=10pF, ESR≤40Ω | ±10ppm | 3.2 x 2.5 mm2 | Crystal SMD | Epson TSX3225-X1E000021014300 |