SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
This register allows the manufacturer, part number, and version of the device to be determined through the TAP (see Figure 7-7). The device identification register is scanned in response to the IDCODE instruction.
IDCODE has three fields: version, part number, and manufacturer.
The contents of this register are replicated to a device configuration area that is memory mapped. For details of this register, see FCFG1:ICEPICK_DEVICE_ID in Section 12.4.1.
Field | Width | Description |
---|---|---|
Version | 4 | Revision of the device |
Part Number | 16 | Part number of the device |
Manufacturer | 11 | TI’s JEDEC bank and company code: 00000010111b |
0 | 1 | This bit is always 1. |