SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
It is possible to observe the asynchronous event selected by AUX_EVCTL.EVOBSCFG on an external AUX I/O pin. To do so the user must configure the corresponding AUX I/O for peripheral mode output and set the AUX_EV_OBS event as data source.
This feature is useful for:
For AUX I/O configuration, see Section 20.4.2 and Figure 20-11.