SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
This command reads a specified number of elements with a specified access type (8 bits or 32 bits) from a specified memory mapped start address and returns the read data in a separate communication packet. The requested amount of data must be less than the maximum size of a communication packet. The specified Access Type must be either 0 or 1. The value of 0 forces 8-bit read accesses. The value of 1 forces 32-bit read accesses. The specified Number of Accesses gives the number of 8- or 32-bit read accesses. Maximum value of Number of Accesses is 253 for Access Type = 0. Maximum value for Number of Accesses is 63 for Access Type = 1. The format of the packet including the command is as follows:
unsigned char ucCommand[9];
ucCommand[0] = <size=9>;
ucCommand[1] = <checksum>;
ucCommand[2] = COMMAND_MEMORY_READ;
ucCommand[3] = Memory Map Address [31:24];
ucCommand[4] = Memory Map Address [23:16];
ucCommand[5] = Memory Map Address [15:8];
ucCommand[6] = Memory Map Address [7:0];
ucCommand[7] = Access Type [7:0];
ucCommand[8] = Number of Accesses [7:0];