SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
TI provides a development tool for the Sensor Controller called Sensor Controller Studio. This section gives an overview of the Sensor Controller programming model, Sensor Controller task development, and task testing, debugging and run-time logging. Full documentation on how to use the Sensor Controller is documented in the Sensor Controller Studio itself, as explained in Section 20.3.1.4.
The programming model and firmware framework are optimized for low overhead when communicating with the System CPU application, low AUX RAM memory footprint, and efficient use of the Sensor Controller's instruction set. To minimize power consumption, the Sensor Controller enters standby mode automatically when it is idle.