SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
To map a peripheral function to DIOn, where n can range from 0 to a maximum of 31, the PORTID and pin configuration must be set in the corresponding IOC:IOCFGn register. To select what kind of function the pin must be routed, choose the PORTID number for the desired peripheral function and write the PORTID number to the IOC:IOCFGn.PORTID bit field.
The function can be set by using the following driver library function:
IOCPortConfigureSet(DIOn, PORTID, PIN-CONFIG);
See Section 14.5 for the kind of configurations that can be set in PIN-CONFIG.