SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Command ID number: 0x0011
CMD_UPDATE_FS is an immediate command that takes the parameters listed in Table 26-50. The command is provided for backwards compatibility with other devices, but is not recommended for use. Instead, CMD_MODIFY_FS (see Section 26.3.3.2.19) should be used.
Byte Index | Field Name | Bits | Bit Field Name | Type | Description |
---|---|---|---|---|---|
0–1 | commandNo | W | The command ID number | ||
2–13 | Reserved | ||||
14–15 | frequency | W | The frequency in MHz to which to tune | ||
16–17 | fractFreq | W | Fractional part of the frequency to which to tune |
The command does the same as CMD_MODIFY_FS, but the command format has a lot of unused space, and the frequency is not interpreted correctly if the LO divider is not 2.