SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The I2C bus provides bidirectional data transfer through a 2-wire design, a serial data line (SDA) and a serial clock line (SCL), and interfaces to external I2C devices such as serial memory (RAM and ROM), networking devices, LCDs, tone generators, and so on. The I2C bus may also be used for system testing and diagnostic purposes in product development and manufacture. The CC13x2 and CC26x2 device platform includes one I2C module, which provides the ability to interact (both transmit and receive) with other I2C devices on the bus.
The CC13x2 and CC26x2 device platform includes one I2C module with the following features: