SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The RAT module has four controllable outputs, RAT_GPO0 through RAT_GPO3. These signals may be controlled by one of the RAT channels and mapped to signals available for the IOC using the SYSGPOCTL register (see Section 26.11.2). The signal RAT_GPO0 is reserved for starting the transmitter and is controlled internally by the radio CPU (see Section 26.3.2.8). The other three signals may be configured using the CMD_SET_RAT_OUTPUT command (see Section 26.3.3.2.11). The different output modes indicate the transition of the output when an interrupt occurs on the chosen RAT channel except for the always-0 and always-1 configurations, which take effect immediately and may be used for initialization.