The following related documents are available on the CC13x2 and CC26x2 device product pages at www.ti.com:
- CC1312:
- CC1352:
- CC2642:
- CC2652:
- Cortex-M3/M4F Instruction Set Technical User's Manual
Note: This list of documents was current as of publication date. Check the website for additional documentation, application notes, and white papers.
Additional, related documentation follows:
- The Institute of Electrical and Electronic Engineers, Inc., IEEE Standard Test Access Port and Boundary Scan Architecture, IEEE Std 1149.1a 1993 and Supplement Std. 1149.1b 1994 (see IEEExplore.ieee.org)
- The Institute of Electrical and Electronic Engineers, Inc., IEEE 1149.7 Standard for Reduced-Pin and Enhanced-Functionality Test Access Port and Boundary-Scan Architecture (see IEEExplore.ieee.org)
- National Institute of Standards and Technology, NIST Special Publication 800-38A, Recommendation for Block Cipher Modes of Operation Methods and Techniques (see NIST.gov)
- National Institute of Standards and Technology, NIST Special Publication 800-38D, Recommendation for Block Cipher Modes of Operation: Galois/Counter Mode (GCM) and GMAC (see NIST.gov)
- National Institute of Standards and Technology, FIPS 197, Advanced Encryption Standard (AES) (see NIST.gov)
- Bluetooth SIG, Inc., Bluetooth Specification versions 4.0, 4.1, 4.2, and 5.0 (see Bluetooth.com)
- Arm®v7-M Architecture Reference Manual (see Arm.com)
- Arm® Debug Interface V5 Architecture Specification (see Arm.com)