SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Address Offset | Reset | – | |
Physical Address | Instance | ||
Description | The R0 registers are 32-bit general-purpose registers for data operations and can be accessed from either privileged or unprivileged mode. | ||
Type | R/W |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31-0 | DATA | Register data | R/W | — |