SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The CC26x2 device provides a highly integrated low-power 2.4 GHz radio transceiver with support for multiple modulations and packet formats. The CC1312 device provides similar functionality optimized for the Sub-1 GHz bands. The CC1352 device is a true dual-band radio with separate RF paths for Sub-1 GHz and 2.4 GHz operation. The radio subsystem provides an interface between the MCU and the radio, which makes it possible to issue commands, read status, also automate and sequence radio events.