SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 20-39 lists the registers in the AUX subsystem. See Chapter 119 for the memory-map.
Module | Name | Section |
---|---|---|
AUX_ADI4 | ADI Master | Section 20.8.1 |
AUX_AIODIO | Analog Digital IOs | Section 20.8.2 |
AUX_EVCTL | Event Controller | Section 20.8.3 |
AUX_SMPH | Semaphores | Section 20.8.4 |
AUX_TDC | Time-to-Digital Converter | Section 20.8.5 |
AUX_TIMER01 | Timer01 | Section 20.8.6 |
AUX_TIMER2 | Timer2 | Section 20.8.7 |
AUX_ANAIF | Analog Interface | Section 20.8.8 |
AUX_SYSIF | System Interface | Section 20.8.9 |
AUX_SPIM | SPI Master | Section 20.8.10 |
AUX_MAC | Math Accelerator | Section 20.8.11 |