SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Module | Module Name | Base Address |
---|---|---|
FLASHMEM | Program Flash Memory | 0x0000 0000 |
SRAM | Static RAM | 0x2000 0000 |
RFC_RAM | RF Core Radio RAM | 0x2100 0000 |
RFC_ULLRAM | RF Core Command and Packet Engine RAM | 0x2100 4000 |
SSI0 | Synchronous Serial Interface (SSI) 0 | 0x4000 0000 |
UART0 | Universal Asynchronous Receiver Transmitter (UART) 0 | 0x4000 1000 |
I2C0 | Inter-Integrated Circuit (I2C) 0 | 0x4000 2000 |
SSI1 | Synchronous Serial Interface (SSI) 1 | 0x4000 8000 |
UART1 | Universal Asynchronous Receiver Transmitter (UART) 1 | 0x4000 B000 |
GPT0 | General Purpose Timer 0 | 0x4001 0000 |
GPT1 | General Purpose Timer 1 | 0x4001 1000 |
GPT2 | General Purpose Timer 2 | 0x4001 2000 |
GPT3 | General Purpose Timer 3 | 0x4001 3000 |
UDMA0 | Micro Direct Memory Access (µDMA) | 0x4002 0000 |
I2S0 | Inter-IC Sound (I2S) 0 | 0x4002 1000 |
GPIO | General Purpose I/O | 0x4002 2000 |
CRYPTO | Cryptography Engine | 0x4002 4000 |
PKA | Public Key Accelleration | 0x4002 5000 |
PKA_RAM | Public Key Accelleration RAM | 0x4002 6000 |
PKA_INT | Public Key Accelleration Options | 0x4002 7000 |
TRNG | True Random Number Generator | 0x4002 8000 |
FLASH | Flash Subsystem Controller | 0x4003 0000 |
VIMS | Versatile Instruction Memory System | 0x4003 4000 |
SRAM_MMR | SRAM Registers | 0x4003 5000 |
RFC_PWR | RF Core Radio Power Controller | 0x4004 0000 |
RFC_DBELL | RF Core Radio Doorbell | 0x4004 1000 |
RFC_RAT | RF Core Radio Timer | 0x4004 3000 |
WDT | Watchdog Timer | 0x4008 0000 |
IOC | I/O Controller | 0x4008 1000 |
PRCM | Power, Clocks, and Reset Management | 0x4008 2000 |
EVENT | Event fabric | 0x4008 3000 |
SMPH | System CPU Semaphores | 0x4008 4000 |
AON_PMCTL | AON Power Management Controller | 0x4009 0000 |
AON_RTC | AON Real-time clock | 0x4009 2000 |
AON_EVENT | AON Event Fabric | 0x4009 3000 |
AON_IOC | AON I/O Controller | 0x4009 4000 |
AON_BATMON | AON Battery Monitor and Temperature Sensor | 0x4009 5000 |
AUX_SPIM | AUX Domain SPI Master | 0x400C 1000 |
AUX_MAC | Sensor Controller Math Accelerator | 0x400C 2000 |
AUX_TIMER2 | AUX Domain Timer 2 | 0x400C 3000 |
AUX_TDC | AUX Domain Time-to-Digital Converter | 0x400C 4000 |
AUX_EVCTL | AUX Domain Event Controller | 0x400C 5000 |
AUX_SYSIF | AUX Domain System Interface | 0x400C 6000 |
AUX_TIMER01 | AUX Domain Timer 1 | 0x400C 7000 |
AUX_SMPH | AUX Domain Semaphore | 0x400C 8000 |
AUX_ANAIF | AUX Domain Analog Interface | 0x400C 9000 |
AUX_DDI0_OSC | AUX Domain Clock Control | 0x400C A000 |
AUX_ADI4 | AUX Domain Analog Digital Interface Master | 0x400C B000 |
AUX_AIODIO0 | AUX Domain Analog Digital I/O 0 | 0x400C C000 |
AUX_AIODIO1 | AUX Domain Analog Digital I/O 1 | 0x400C D000 |
AUX_AIODIO2 | AUX Domain Analog Digital I/O 2 | 0x400C E000 |
AUX_AIODIO3 | AUX Domain Analog Digital I/O 3 | 0x400C F000 |
AUX_RAM | Sensor Controller AUX RAM | 0x400E 0000 |
AUX_SCE | Sensor Controller Engine | 0x400E 1000 |
FCFG1 | Factory Configuration | 0x5000 1000 |
CCFG | Customer Configuration | 0x5000 3000 |
CPU_ITM | Core Instrumentation Trace Macrocell | 0xE000 0000 |
CPU_DWT | Core Data Watchpoint and Trace | 0xE000 1000 |
CPU_FPB | Core Flash Patch and Breakpoint | 0xE000 2000 |
CPU_SCS | Core System Control Space | 0xE000 E000 |
CPU_TPIU | Core Trace Port Interface Unit | 0xE004 0000 |