SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 14-2 shows the I/O capabilities for DIOs. Refer to the device-specific data sheet for DIO mapping to package pins.
Package Type |
Sensor Controller | Drive Strength | JTAG | ||
---|---|---|---|---|---|
7 × 7 QFN (RGZ) | RSIP / PSIP |
Analog Capable | AUX Domain I/O | ||
DIO |
|||||
N/A |
31(1) |
0 |
N/A | ||
30 | 30 |
yes | 19 | 2 mA, 4 mA | |
29 | 29 |
yes | 20 | 2 mA, 4 mA | |
28 | 28 |
yes | 21 | 2 mA, 4 mA | |
27 | 27 |
yes | 22 | 2 mA, 4 mA | |
26 | 26 |
yes | 23 | 2 mA, 4 mA | |
25 | 25 |
yes | 24 | 2 mA , 4 mA | |
24 | 24 |
yes | 25 | 2 mA , 4 mA | |
23 | 23 |
yes | 26 | 2 mA , 4 mA | |
22 | 22 |
27 | 2 mA , 4 mA | ||
21 | 21 |
28 | 2 mA, 4 mA | ||
20 | 20 |
29 | 2 mA, 4 mA | ||
19 | 19 |
30 | 2 mA, 4 mA | ||
18 | 18 |
31 | 2 mA, 4 mA | ||
17 | 17 |
1 | 2 mA, 4 mA, 8 mA | TDI | |
16 | 16 |
2 | 2 mA, 4 mA, 8 mA | TDO | |
15 | 15 |
3 | 2 mA, 4 mA | ||
14 | 14 |
4 | 2 mA, 4 mA | ||
13 | 13 |
5 | 2 mA, 4 mA | ||
12 | 12 |
6 | 2 mA, 4 mA | ||
11 | 11 |
7 | 2 mA, 4 mA | ||
10 | 10 |
8 | 2 mA, 4 mA | ||
9 | 9 |
9 | 2 mA, 4 mA | ||
8 | 8 |
10 | 2 mA, 4 mA | ||
7 | 7 |
11 | 2 mA, 4 mA, 8 mA | ||
6 | 6 |
12 | 2 mA, 4 mA, 8 mA | ||
5 | 5 |
13 | 2 mA, 4 mA, 8 mA | ||
4 | 4 |
14 | 2 mA, 4 mA | ||
3(2)(3) | 3(4) |
15 | 2 mA, 4 mA | ||
2(2)(3) | 2 |
16 | 2 mA, 4 mA | ||
1(2)(3) | 1 |
17 | 2 mA, 4 mA | ||
0(2)(3) | 0(4) |
18 | 2 mA, 4 mA |