SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 6-8 lists the memory-mapped registers for the AON_EVENT registers. All register offset addresses not listed in Table 6-8 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | MCUWUSEL | Wake-up Selector For MCU | MCUWUSEL Register (Offset = 0h) [Reset = 3F3F3F3Fh] |
4h | MCUWUSEL1 | Wake-up Selector For MCU | MCUWUSEL1 Register (Offset = 4h) [Reset = 3F3F3F3Fh] |
8h | EVTOMCUSEL | Event Selector For MCU Event Fabric | EVTOMCUSEL Register (Offset = 8h) [Reset = 002B2B2Bh] |
Ch | RTCSEL | RTC Capture Event Selector For AON_RTC | RTCSEL Register (Offset = Ch) [Reset = 0000003Fh] |
Complex bit access types are encoded to fit into small table cells. Table 6-9 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
MCUWUSEL is shown in Figure 6-6 and described in Table 6-10.
Return to the Summary Table.
Wake-up Selector For MCU
This register contains pointers to 4 of 8 events (events 0 to 3) which are routed to AON_PMCTRL as wakeup sources for MCU. AON_PMCTRL will start a wakeup sequence for the MCU domain when either of the 8 selected events are asserted. A wakeup sequence will guarantee that the MCU power switches are turned on, LDO resources are available and SCLK_HF is available and selected as clock source for MCU.
Note: It is required to setup a wakeup event in AON_EVENT before MCU is requesting powerdown ( PRCM requests uLDO, see conditions in PRCM:VDCTL.ULDO ).
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | WU3_EV | ||||||
R-0h | R/W-3Fh | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | WU2_EV | ||||||
R-0h | R/W-3Fh | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | WU1_EV | ||||||
R-0h | R/W-3Fh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | WU0_EV | ||||||
R-0h | R/W-3Fh | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-30 | RESERVED | R | 0h | Reserved |
29-24 | WU3_EV | R/W | 3Fh | MCU Wakeup Source #3 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
23-22 | RESERVED | R | 0h | Reserved |
21-16 | WU2_EV | R/W | 3Fh | MCU Wakeup Source #2 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
15-14 | RESERVED | R | 0h | Reserved |
13-8 | WU1_EV | R/W | 3Fh | MCU Wakeup Source #1 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
7-6 | RESERVED | R | 0h | Reserved |
5-0 | WU0_EV | R/W | 3Fh | MCU Wakeup Source #0 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
MCUWUSEL1 is shown in Figure 6-7 and described in Table 6-11.
Return to the Summary Table.
Wake-up Selector For MCU
This register contains pointers to 4 of 8 events (events 4 to 7) which are routed to AON_PMCTRL as wakeup sources for MCU. AON_PMCTRL will start a wakeup sequence for the MCU domain when either of the 8 selected events are asserted. A wakeup sequence will guarantee that the MCU power switches are turned on, LDO resources are available and SCLK_HF is available and selected as clock source for MCU.
Note: It is required to setup a wakeup event in AON_EVENT before MCU is requesting powerdown ( PRCM requests uLDO, see conditions in PRCM:VDCTL.ULDO ).
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | WU7_EV | ||||||
R-0h | R/W-3Fh | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | WU6_EV | ||||||
R-0h | R/W-3Fh | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | WU5_EV | ||||||
R-0h | R/W-3Fh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | WU4_EV | ||||||
R-0h | R/W-3Fh | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-30 | RESERVED | R | 0h | Reserved |
29-24 | WU7_EV | R/W | 3Fh | MCU Wakeup Source #7 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
23-22 | RESERVED | R | 0h | Reserved |
21-16 | WU6_EV | R/W | 3Fh | MCU Wakeup Source #6 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
15-14 | RESERVED | R | 0h | Reserved |
13-8 | WU5_EV | R/W | 3Fh | MCU Wakeup Source #5 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
7-6 | RESERVED | R | 0h | Reserved |
5-0 | WU4_EV | R/W | 3Fh | MCU Wakeup Source #4 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
EVTOMCUSEL is shown in Figure 6-8 and described in Table 6-12.
Return to the Summary Table.
Event Selector For MCU Event Fabric
This register contains pointers for 3 AON events that are routed to the MCU Event Fabric EVENT
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
R-0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | AON_PROG2_EV | ||||||
R-0h | R/W-2Bh | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | AON_PROG1_EV | ||||||
R-0h | R/W-2Bh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | AON_PROG0_EV | ||||||
R-0h | R/W-2Bh | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-22 | RESERVED | R | 0h | Reserved |
21-16 | AON_PROG2_EV | R/W | 2Bh | Event selector for AON_PROG2 event. AON Event Source id# selecting event routed to EVENT as AON_PROG2 event. 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_AON_PROG2 in [MCU_IOC:IOCFGx.IOEV_AON_PROG2_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
15-14 | RESERVED | R | 0h | Reserved |
13-8 | AON_PROG1_EV | R/W | 2Bh | Event selector for AON_PROG1 event. AON Event Source id# selecting event routed to EVENT as AON_PROG1 event. 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_AON_PROG1 in [MCU_IOC:IOCFGx.IOEV_AON_PROG1_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = 0 28h = 0 29h = 0 2Ah = 0 2Bh = 0 2Ch = 0 2Dh = 0 2Eh = 0 2Fh = 0 30h = 0 31h = 0 32h = 0 33h = 0 34h = 0 35h = 0 36h = 0 37h = 0 38h = 0 3Fh = 0 |
7-6 | RESERVED | R | 0h | Reserved |
5-0 | AON_PROG0_EV | R/W | 2Bh | Event selector for AON_PROG0 event. AON Event Source id# selecting event routed to EVENT as AON_PROG0 event. 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_AON_PROG0 in [MCU_IOC:IOCFGx.IOEV_AON_PROG0_EN] 1h = 0 2h = 0 3h = 0 4h = 0 5h = 0 6h = 0 7h = 0 8h = 0 9h = 0 20h = 0 23h = 0 24h = 0 25h = 0 26h = 0 27h = 0 28h = 0 29h = 0 2Ah = 0 2Bh = 0 2Ch = 0 2Dh = 0 2Eh = 0 2Fh = 0 30h = 0 31h = 0 32h = 0 33h = 0 34h = 0 35h = 0 36h = 0 37h = 0 38h = 0 3Fh = 0 |
RTCSEL is shown in Figure 6-9 and described in Table 6-13.
Return to the Summary Table.
RTC Capture Event Selector For AON_RTC
This register contains a pointer to select an AON event for RTC capture. Please refer to AON_RTC:CH1CAPT
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||||||||||
R-0h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RTC_CH1_CAPT_EV | ||||||||||||||
R-0h | R/W-3Fh | ||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-6 | RESERVED | R | 0h | Reserved |
5-0 | RTC_CH1_CAPT_EV | R/W | 3Fh | AON Event Source id# for RTCSEL event which is fed to AON_RTC. Please refer to AON_RTC:CH1CAPT
0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_RTC in [MCU_IOC:IOCFGx.IOEV_RTC_EN] 1h = 0 2h = 0 3h = 0 4h = 0 5h = 0 6h = 0 7h = 0 8h = 0 9h = 0 20h = 0 23h = 0 24h = 0 25h = 0 26h = 0 27h = 0 28h = 0 29h = 0 2Ah = 0 2Bh = 0 2Ch = 0 2Dh = 0 2Eh = 0 2Fh = 0 30h = 0 31h = 0 32h = 0 33h = 0 34h = 0 35h = 0 36h = 0 37h = 0 38h = 0 3Fh = 0 |