SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The SRAM can be initialized by dedicated auto-initialization hardware. All memory locations are initialized to zero and the parity information is initialized as required. The memory initialization ensures that parity errors are not generated due to reads from locations that have not been initialized by software. Auto-initialization is performed using the SRAM_MMR:MEM_CTL register.
The SRAM is auto-initialized during the system CPU boot sequence after a system reset.