SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The AUX RAM can be powered off with or without array retention. The AUX clock is inactive during power sequencing of AUX RAM; hence, stalling all access to AUX until the RAM power sequence is complete.
AON_PMCTL:RAMCFG.AUX_SRAM_RET_EN controls RAM retention, while AON_PMCTL:RAMCFG.AUX_SRAM_PWR_OFF controls RAM power.