SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Byte Index | Field Name | Type | Description |
---|---|---|---|
0 | nTxAck | R/W | Total number of transmitted ACK frames |
1 | nRxBeacon | R/W | Number of received beacon frames |
2 | nRxData | R/W | Number of received data frames |
3 | nRxAck | R/W | Number of received acknowledgment frames |
4 | nRxMacCmd | R/W | Number of received MAC command frames |
5 | nRxReserved | R/W | Number of received frames with reserved frame type |
6 | nRxOk | R/W | Number of received frames with CRC error |
7 | nRxIgnored | R/W | Number of frames received that are to be ignored |
8 | nRxBufFull | R/W | Number of received frames discarded because the RX buffer was full |
9 | lastRssi | R | RSSI of last received frame |
10 | maxRssi | R | Highest RSSI observed in the operation |
11 | Reserved | ||
12–15 | beaconTimeStamp | R | Timestamp of last received beacon frame |