SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
When the radio CPU receives a packet, it prepares a buffer for reading by calling PROC_ALLOCATE_RX. If this is successful, the allocated buffer is used for storing the incoming packet as defined for each protocol. If a no space error occurs, the received data cannot be stored, and the handling is defined for each protocol.
After a packet is received, it may be kept or discarded depending on rules defined for each protocol. To keep the packet, the radio CPU calls PROC_FINISH_RX. This makes the received data available for the system CPU. To discard the packet, the radio CPU calls PROC_FREE_DATA_ENTRY, meaning that the next packet may overwrite the data received in the last packet.