SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The package-specific AUXIO–DIO mapping is listed in Table 14-2. To connect DIO(n) to AUX IO(k), the user must set IOC:IOCFGn.PORT_ID to AUX_IO. This action is not required when developing code in the Sensor Controller Studio, as the tool handles the pin mapping and the required IOC configuration.