SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The MPU is an optional component for memory protection. The processor supports the standard ARMv7 Protected Memory System Architecture model. The MPU provides full support for:
MPU mismatches and permission violations invoke the programmable-priority MemManage fault handler. See the ARMv7-M Architecture Reference Manual for more information.
Use the MPU to: