SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
General program flow is controlled by explicit use of jump and branch, conditional branch, subroutine call and return instructions. Execution can also be halted temporarily by using the
wev0
or
wev1
instructions to wait for the specified event before resuming execution. Preemption in any case is not supported.
The Sensor Controller enters standby mode by executing the
sleep
instruction. From standby mode, it can then wake up and start execution from one of eight event vectors, which are configured through AUX_SYSIF.