SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
In off mode, the RAM block is disabled and cannot be accessed by the CPU or by the system bus (see Figure 9-4). The GPRAM space is not available in off mode.
The FLASH block has no cache support, and all accesses to the FLASH are routed directly to the FLASH block.