SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 3-27 lists the instruction set of the FPU.
Operation | Description | Assembler | Cycles |
---|---|---|---|
Absolute value | of float |
| 1 |
Addition | floating point |
| 1 |
Compare | float with register or zero |
| 1 |
float with register or zero |
| 1 | |
Convert | between integer, fixed-point, half-precision and float |
| 1 |
Divide | Floating-point |
| 14 |
Load | multiple doubles |
| 1 + 2 × N, where N is the number of doubles. |
multiple floats |
| 1 + N, where N is the number of floats. | |
single double |
| 3 | |
single float |
| 2 | |
Move | top/bottom half of double to/from core register |
| 1 |
immediate/float to float-register |
| 1 | |
two floats/one double to/from two core registers or one float to/from one core register |
| 2 | |
floating-point control/status to core register |
| 1 | |
core register to floating-point control/status |
| 1 | |
Multiply | float |
| 1 |
then accumulate float |
| 3 | |
then subtract float |
| 3 | |
then accumulate then negate float |
| 3 | |
then subtract then negate float |
| 3 | |
Multiply (fused) | then accumulate float |
| 3 |
then subtract float |
| 3 | |
then accumulate then negate float |
| 3 | |
then subtract then negate float |
| 3 | |
Negate | float |
| 1 |
and multiply float |
| 1 | |
Pop | double registers from stack |
| 1 + 2 × N, where N is the number of double registers |
float registers from stack |
| 1 + N, where N is the number of registers | |
Push | double registers to stack |
| 1 + 2 × N, where N is the number of double registers |
float registers to stack |
| 1 + N, where N is the number of registers | |
Square-root | of float |
| 14 |
Store | multiple double registers |
| 1 + 2 × N, where N is the number of doubles |
multiple float registers |
| 1 + N, where N is the number of floats | |
single double register |
| 3 | |
single float registers |
| 2 | |
Subtract | float |
| 1 |