SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
An I2S module enables the CC13x2 and CC26x2 device platform to communicate with external devices like codecs, DAC, ADCs, or DSPs. The devices only support audio streaming formats like I2S, RJF, LJF, and DSP; the devices do not support configuration of external devices. The CC13x2 and CC26x2 device platform supports both external and internally generated bit clock and word clock (BCLK and WCLK).