SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
For compatibility with LIN2.0 standard the following additional features are implemented over LIN1.3:
The LIN module covers the CPU performance-consuming features, defined in the LIN Specification Package Revision 1.3 and 2.0 by hardware. The Master Mode of LIN module is compatible with LIN 2.1 standard.