SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Bit Field Name | DriverLib Name | Base Address | DMA | HIC | Pipeline Protected | |
---|---|---|---|---|---|---|
Instance | Structure | |||||
InputXbarRegs | INPUT_XBAR_REGS | INPUTXBAR_BASE | 0x0000_7900 | - | - | YES |
XbarRegs | XBAR_REGS | XBAR_BASE | 0x0000_7920 | - | - | YES |
ClbInputXbarRegs | INPUT_XBAR_REGS | CLBINPUTXBAR_BASE | 0x0000_7960 | - | - | YES |
EPwmXbarRegs | EPWM_XBAR_REGS | EPWMXBAR_BASE | 0x0000_7A00 | - | - | YES |
ClbXbarRegs | CLB_XBAR_REGS | CLBXBAR_BASE | 0x0000_7A40 | - | - | YES |
OutputXbarRegs | OUTPUT_XBAR_REGS | OUTPUTXBAR_BASE | 0x0000_7A80 | - | - | YES |
ClbOutputXbarRegs | OUTPUT_XBAR_REGS | CLBOUTPUTXBAR_BASE | 0x0000_7BC0 | - | - | YES |