SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 15-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
Options | Configurability |
---|---|
Clock | Per module(1) |
Resolution | Not configurable (12-bit only) |
Signal mode | Not configurable (single-ended only) |
Reference voltage source | Either external or internal for all modules |
Trigger source | Per SOC(1) |
Converted channel | Per SOC |
Acquisition window duration | Per SOC(1) |
EOC location | Per module |
Burst Mode | Per module(1) |