SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Bit Field Name | DriverLib Name | Base Address | DMA | HIC | Pipeline Protected | |
---|---|---|---|---|---|---|
Instance | Structure | |||||
Clb1LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB1_LOGICCFG_BASE | 0x0000_3000 | YES | YES | - |
Clb1LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB1_LOGICCTRL_BASE | 0x0000_3100 | YES | YES | - |
Clb1DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB1_DATAEXCH_BASE | 0x0000_3180 | YES | YES | - |
Clb2LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB2_LOGICCFG_BASE | 0x0000_3400 | YES | YES | - |
Clb2LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB2_LOGICCTRL_BASE | 0x0000_3500 | YES | YES | - |
Clb2DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB2_DATAEXCH_BASE | 0x0000_3580 | YES | YES | - |