SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Memory-mapped registers in the System Control operate on INTOSC1 clock domain; hence, any CPU writes to these registers requires a delay between subsequent writes otherwise a second write can be lost. The application needs to take this into consideration and add a delay in terms of the number of NOP instructions after every write to these registers that are mentioned in Table 3-19. The formula to compute delay between subsequent writes:
Delay (in SYSCLK cycles) = 3 × (FSYSCLK ÷ FINTOSC1) + 9
For Example - For SYSCLK = 100MHz
Delay (in SYSCLK cycles) = 3 × (100MHz ÷ 10MHz) + 9 = 39 SYSCLK cycles
Registers requiring delay after every write |
---|
CLBCLKCTL |
PERCLKDIVSEL |
SYSCLKDIVSEL |
SYSPLLCTL1 |
SYSPLLMULT |
WDCR |
XCLKOUTDIVSEL |
XTALCR |
CLKSRCCTL1 |
CLKSRCCTL2 |
CLKSRCCTL3 |
CPU1TMR2CTL (TMR2CLKCTL) |