SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Bit Field Name | DriverLib Name | Base Address | DMA | HIC | Pipeline Protected | |
---|---|---|---|---|---|---|
Instance | Structure | |||||
EPwm1Regs | EPWM_REGS | EPWM1_BASE | 0x0000_4000 | YES | YES | YES |
EPwm2Regs | EPWM_REGS | EPWM2_BASE | 0x0000_4100 | YES | YES | YES |
EPwm3Regs | EPWM_REGS | EPWM3_BASE | 0x0000_4200 | YES | YES | YES |
EPwm4Regs | EPWM_REGS | EPWM4_BASE | 0x0000_4300 | YES | YES | YES |
EPwm5Regs | EPWM_REGS | EPWM5_BASE | 0x0000_4400 | YES | YES | YES |
EPwm6Regs | EPWM_REGS | EPWM6_BASE | 0x0000_4500 | YES | YES | YES |
EPwm7Regs | EPWM_REGS | EPWM7_BASE | 0x0000_4600 | YES | YES | YES |