SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The watchdog module behaves as follows under various debug conditions:
CPU Suspended | When the CPU is suspended, the watchdog clock (WDCLK) is suspended. |
Run-Free Mode | When the CPU is placed in run-free mode, then the watchdog module resumes operation as normal. |
Real-Time Single-Step Mode | When the CPU is in real-time single-step mode, the watchdog clock (WDCLK) is suspended. The watchdog remains suspended even within real-time interrupts. |
Real-Time Run-Free Mode | When the CPU is in real-time run-free mode, the watchdog operates as normal. |