The block diagram for the CMPSS is shown in Figure 16-1.
CTRIPx(x= "H" or "L") signals are connected to the ePWM X-BAR for ePWM trip response. See the Enhanced Pulse Width Modulator (ePWM) chapter for more details on the ePWM X-BAR mux configuration.
CTRIPxOUTx(x= "H" or "L") signals are connected to the Output X-BAR for external signaling. See the General-Purpose Input/Output (GPIO) chapter for more details on the Output X-BAR mux configuration.