SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
DCC generates an interrupt on either of two events:
Interrupts generated by DONE or ERROR events are ORed and flagged as DCCx interrupts. Refer to the PIE Channel Mapping table in the System Control and Interrupts chapter to determine the interrupt channel mapping. The application interrupt service routine needs to check the status flag inside the DCCSTATUS register to determine whether the interrupt is due to ERROR or DONE.
DCC Error interrupts can also be configured as a Non-Maskable Interrupt (NMI) by enabling the CLKFAILCFG.DCCx_ERROR_EN flag.