SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Bit Field Name | DriverLib Name | Base Address | DMA | HIC | Pipeline Protected | |
---|---|---|---|---|---|---|
Instance | Structure | |||||
CpuTimer0Regs | CPUTIMER_REGS | CPUTIMER0_BASE | 0x0000_0C00 | - | - | - |
CpuTimer1Regs | CPUTIMER_REGS | CPUTIMER1_BASE | 0x0000_0C08 | - | - | - |
CpuTimer2Regs | CPUTIMER_REGS | CPUTIMER2_BASE | 0x0000_0C10 | - | - | - |
PieCtrlRegs | PIE_CTRL_REGS | PIECTRL_BASE | 0x0000_0CE0 | - | - | - |
PieVectTable | PIE_VECT_TABLE | PIEVECTTABLE_BASE | 0x0000_0D00 | - | - | - |
WdRegs | WD_REGS | WD_BASE | 0x0000_7000 | - | YES | YES |
NmiIntruptRegs | NMI_INTRUPT_REGS | NMI_BASE | 0x0000_7060 | - | YES | YES |
XintRegs | XINT_REGS | XINT_BASE | 0x0000_7070 | - | YES | YES |
SyncSocRegs | SYNC_SOC_REGS | SYNCSOC_BASE | 0x0000_7940 | - | - | YES |
DmaClaSrcSelRegs | DMA_CLA_SRC_SEL_REGS | DMACLASRCSEL_BASE | 0x0000_7980 | - | - | YES |
DevCfgRegs | DEV_CFG_REGS | DEVCFG_BASE | 0x0005_D000 | - | - | YES |
ClkCfgRegs | CLK_CFG_REGS | CLKCFG_BASE | 0x0005_D200 | - | - | YES |
CpuSysRegs | CPU_SYS_REGS | CPUSYS_BASE | 0x0005_D300 | - | - | YES |
SysPeriphAcRegs | PERIPH_AC_REGS | PERIPHAC_BASE | 0x0005_D500 | - | - | YES |
DcsmBank0Z1Regs | DCSM_BANK0_Z1_REGS | DCSMBANK0_Z1_BASE | 0x0005_F000 | - | - | YES |
DcsmBank0Z2Regs | DCSM_BANK0_Z2_REGS | DCSMBANK0_Z2_BASE | 0x0005_F040 | - | - | YES |
DcsmCommonRegs | DCSM_COMMON_REGS | DCSMCOMMON_BASE | 0x0005_F070 | - | - | YES |
MemCfgRegs | MEM_CFG_REGS | MEMCFG_BASE | 0x0005_F400 | - | - | YES |
AccessProtectionRegs | ACCESS_PROTECTION_REGS | ACCESSPROTECTION_BASE | 0x0005_F500 | - | - | YES |
MemoryErrorRegs | MEMORY_ERROR_REGS | MEMORYERROR_BASE | 0x0005_F540 | - | - | YES |
TestErrorRegs | TEST_ERROR_REGS | TESTERROR_BASE | 0x0005_F590 | - | - | YES |
UidRegs | UID_REGS | UID_BASE | 0x0007_01E8 | - | - | - |
DcsmBank0Z1OtpRegs | DCSM_BANK0_Z1_OTP | DCSMBANK0_Z1OTP_BASE | 0x0007_8000 | - | - | - |
DcsmBank0Z2OtpRegs | DCSM_BANK0_Z2_OTP | DCSMBANK0_Z2OTP_BASE | 0x0007_8200 | - | - | - |