SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The CLB Input X-BAR is architecturally identical to the Input X-BAR. The only difference is the destination for each INPUTx. The destination for each INPUTx is only the CLB Tiles as shown in Table 9-2. This allows for GPIOs to be accessed by the CLB tiles without using the combination of Input X-BAR and CLB X-BAR.
Input | CLB |
---|---|
CLBINPUTXBAR1 | Yes |
CLBINPUTXBAR2 | Yes |
CLBINPUTXBAR3 | Yes |
CLBINPUTXBAR4 | Yes |
CLBINPUTXBAR5 | Yes |
CLBINPUTXBAR6 | Yes |
CLBINPUTXBAR7 | Yes |
CLBINPUTXBAR8 | Yes |
CLBINPUTXBAR9 | Yes |
CLBINPUTXBAR10 | Yes |
CLBINPUTXBAR11 | Yes |
CLBINPUTXBAR12 | Yes |
CLBINPUTXBAR13 | Yes |
CLBINPUTXBAR14 | Yes |
CLBINPUTXBAR15 | Yes |
CLBINPUTXBAR16 | Yes |