SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The configuration registers are protected using a lock and commit configuration. Each of the configuration registers can be individually locked and committed. The register once locked, can no longer be updated until the lock is removed. However if the register lock is committed, no further writes is permitted until the device is reset. It is recommended to lock the registers after configuration to protect against corruption due to software faults. In addition, registers critical to the module functionality and fault detection are implemented using multi-bit fields to protect against hardware faults.