SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The error sources for BGCRC are:
Error severity can be chosen as either NMI or interrupt. By default, error severity is set to NMI. It is not possible to configure error response for each individual error source. The response can be chosen as either interrupt or NMI for all error sources. When error severity is chosen as NMI, ERROR_STS pin is asserted during an error.