SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The CSI_TX module is able to transmit CSI-2 protocol image data from memory or retransmit the video stream of either CSI_RX module. The CTRL_MMR0 CSI_RX_LOOPBACK register is used to select the mapping of CSI_RX receiver stream to each CSI_TX transmitter. Each CSI_TX shares a MIPI transmit PHY (DPHY_TX) with a DSI Video output.