SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 6-45 lists the data formats supported by VISS. VISS does not support YUV Input. In case of external YUV Sensor, CSI RX directly writes into DDR and tha data is subsequently processed by the rest of VPAC.
See Table 6-42 for more details.
Direction | Pixel Width | Pixel Container Width (M2M) | Packing | Video port (OTF) | Comments |
---|---|---|---|---|---|
VISS Input |
RAW12/14/16 | 16b | No | 16b / pixel |
1. Companded data/External ISP 2. MSB bits are padded with zeros within fixed width pipeline |
RAW8 | 8b | Yes | 16b / pixel | ||
RAW12 | 12b | Yes | 16b / pixel | ||
VISS Output |
YUV420 (12b) NV12 |
12b | Yes | N/A | |
YUV420 (12b) NV12 |
16b | No | N/A | ||
YUV420 (8b) NV12 |
8b | Yes | N/A | ||
YUV422 (8b) UYVY/YUY2/NV16 |
8b | Yes | N/A | ||
YUV422 (12b)* UYVY/YUY2/NV16 |
12b | Yes | N/A | ||
YUV422 (12b)* UYVY/YUY2/NV16 |
16b | No | N/A | ||
RGB (planar) | 8b | Yes | N/A | With RGB output, limited YUV data outputs are available (only 12-bit YUV data is available) | |
S8 | 8bit | Yes | N/A |