SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The MSC module supports up to 4 sets of multi-phase coefficients for generic non-integer resizing and up to 10 sets of single-phase coefficients (5x1 entries) for Octave generation and integer resizing applications. The multi-phase coefficients can also be configured in one of two following options:
The 32 phase configuration option allows using independent coefficients for vertical and horizontal resizer to achieve aspect ratio change during the scaling.