SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The phase calculation block calculates the current phase which in turn is used for selecting the right coefficient set and for the output qualifier in the Re-sampler block. The Re-sampler engine then decides whether or not the output created by the interpolation unit is a valid output or not.