SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 12-425 lists the steps in the timer mode configuration.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Select autoreload mode. | TIMER_TCLR[1] AR | 0x- |
Set prescale timer value. | TIMER_TCLR[4-2] PTV | 0x- |
Enable prescaler. | TIMER_TCLR[5] PRE | 0x1 |
Enable overflow interrupt. | TIMER_IRQSTATUS_SET[1] OVF_EN_FLAG | 0x1 |
Load timer counter value. | TIMER_TCRR | 0x- |
Load timer load value. | TIMER_TLDR | 0x- |
Start the timer. | TIMER_TCLR[0] ST | 0x1 |